Office Equipment

Built on decades of knowhow, NSK bearings and bearing units use advanced technologies to support office equipment such as:
- copiers and printers
- banking and financial equipment
- cash registers and ATMs
- card readers, and more.
NSK’s unique technologies in areas such as materials, lubrication, and precision molding combine in a complete range of sophisticated bearings that meet environmental needs and save energy.
Office equipment requires high reliability, particularly in crucial banking and commercial facilities, and NSK bearings work behind the scenes to keep business running.

Extra Small Ball Bearings and Miniature Ball Bearings
NSK offers a full lineup of miniature ball bearings in metric and inch series ranges with bore diameters under 10 mm.

Deep Groove Ball Bearings
NSK offers a full lineup of deep groove ball bearings. As the most common type of bearing, they are used in a wide variety of applications.
Share