Thrive with 425: Spherical Roller Bearings hero image

Maximize Mining Equipment Uptime with NSK's Spherical Roller Bearing Solutions

Durability and reliability are crucial for mining machinery in remote locations, where a single component failure can halt operations. Bearings in mining, quarrying, cement, and construction endure punishing loads, misalignment, mechanical shock, grit, contamination, and marginal lubrication. Access to machinery used for extraction, transport, and processing is often remote or restricted, making unexpected failures costly and disruptive.


Grit and Contamination

Grit and Contamination

 Compromised Lubrication Conditions

Compromised Lubrication Conditions

Misalignment

Misalignment

 Compromised Lubrication Conditions

High Load

 Shock and Vibratory Loads

Shock and Vibratory Loads




NSK’s long-life VE series spherical roller bearings

NSK High-Performance Bearings: Engineered to Overcome Mining's Toughest Challenges

Mining equipment like vibrating equipment, conveyors, and crushers operate in environments of extreme stress and wear. NSK’s advanced spherical roller bearings are engineered to meet these demands with solutions tailored to specific applications:

  • Vibrating Equipment: NSK’s long-life VE/VS series spherical roller bearings are engineered with optimized internal bearing design, surface finishes, and heavy-duty precision machined one-piece brass cage.
  • Conveyors: For arduous and highly contaminated operating  conditions in mining and quarrying conveyors, combining our long-life Hi-TF material with an easy-to-install seal, NSK has delivered an advanced, reliable contaminant- and wear-resistant solution.
  • Crushers: NSKHPS Spherical Roller Bearings are optimized by design to deliver higher load-carrying capacity, operate with higher limiting speeds, and perform reliably for a longer operating life.

With cutting-edge materials, advanced designs, and application-specific engineering, NSK bearings deliver outstanding durability and performance to keep your mining operations reliable, efficient, and cost-effective.

NSK offers a wide range of premium quality Spherical Roller Bearings for all types of mining applications. 



Mining Conveyor

NSK Spherical Roller Bearings for Vibrating Equipment

NSK’s long-life VE/VS series spherical roller bearings are engineered specifically to handle high speeds, eccentric loads, and mechanical shock in vibrating machinery. With an optimized internal bearing design and tightly controlled clearance and dimensional tolerances, these bearings deliver robust capacity and smooth operation over an extended service life.


SRB For Vibrating Screen

Engineered Solutions for Vibrating Equipment:

  • Manufactured from ultra-clean steel for optimal fatigue strength and longer life
  • Heavy-duty, precision machined one-piece brass cage
  • Advanced raceway surface finishing for durability and wear resistance
  • Special dimensional tolerances - set at 1/2 relative to the normal - to minimize vibration during operation
  • Special internal clearance - set at upper 2/3 relative to the standard - for optimal operating clearance and reduced heat generation
Performance Benefits:
  • As much as twice the service life of conventional bearings in applications subject to frequent vibration
  • High resistance to heavy and shock loads
  • Surface finish minimizes sliding contact in high load zones and facilitates better lubricant film
  • Superior roller guidance and lubricant distribution from machined brass cage
  • High-speed performance with low temperature rise
  • Reduced bearing damage from slippage, surface fatigue and flaking
  • Higher operational reliability - reduced maintenance cost

Download the VE/VS Series Brochure for Full Technical Specs, Dimensions, & Applications

SRB For Vibrating Screen

SUCCESS STORY

NSK VS Series Bearings Achieved a 100% Improvement in Vibrating Screen Reliability


NSK Bearings
NSK VS Series Bearings Achieved a 100% Improvement in Vibrating Screen Reliability

For NSK's complete range of mining products, click hereopens in a new tab.


Strategic Supply Solutions


TL series spherical roller bearings

NSK offers comprehensive support to our partners through our global technology network and 66 production sites strategically positioned worldwide. As part of this commitment, customers and end users across the Americas benefit from our ability to provide spherical roller bearings out of our plant in Clarinda, Iowa.

This offers substantial opportunities for both new and existing NSK customers to take advantage of, including:

  • Safeguard Against Trade Adjustments: Protect your business from potential changes to import fees with locally supplied products.
  • Limit External Influences: Reduce exposure to global uncertainties and external negative influences.
  • Supply Chain Resilience: Overcome supply chain challenges such as port strikes, increased shipping costs, and geopolitical instability.
  • Local Production for Local Business: Benefit from faster transit times and improved service with our US manufacturing facility.
  • Local Engineering Support: Gain direct access to local engineering expertise, enhancing your maintenance and design processes.



Contact NSK Americas

Fill out the form to request a consultation from NSK mining experts.