Transmission Bearings - Low-Friction TM-Seal

Low-Friction TM Seals for Transmission Bearings reduce the seal friction by 50% in comparison to the old TM-seal design (10% friction reduction on the complete bearing). Fitted bearings with TM-seals are used inside transmissions to inhibit the ingress of gear dust and other contaminants.
Condition Description
- Corrosive Environment
- Low Friction
Industries
- Automotive
Product Features
- Seal friction reduced by narrowing the seal lip by 10% and lengthening it by 70%, compared to conventional bearings
- The seal lip shape improves lip-following and stabilizes the contact pressure along the edge
Benefits
- Seal friction reduced by up to 50% compared to original TM-seal design
- Seal friction reduced by up to 50% compared to original TM-seal design
- Same durability as the replaced TM-bearings by preventing the ingress of contaminants to the transmission oil in the bearing
- Bearing life is improved by 5x's in comparison to open bearings
35
TM
11
A2
-A-6
E7
X26
Share