Angular Contact Ball Bearings
Overview

NSK's comprehensive range of angular contact ball bearings is designed to meet the ever-evolving requirements of equipment manufacturers.
Angular contact ball bearings feature a contact angle that sustains significant axial loads in one direction at the same time as radial loads.
Since an axial component is generated when radial load is applied, these bearings are typically used in pairs or multi-bearing sets.
Product Features and Benefits:
- High Quality Steel - Ultra clean steel to extend bearing life by up to 80%.
- Advanced Grease Technology - NSK lubricants that can extend grease life and performance.
- High Grade Balls - Quiet and smooth operation even at high speed.
- Super Finished Raceways - Specially honed to minimise noise and improve lubricant distribution and life.
- Contact Angle - Offered in 15, 25, 30 and 40 degree angles.
- Patented Seals - Provide resistance to contamination in the toughest environments.
- Cages - Available in a range of Polyamide, steel and brass cage assemblies.
- Quality Assured - 100% testing ensures total product quality.
NSK Range of Angular Contact Ball Bearings include: double row angular contact ball bearings, four point contact ball bearings, single row angular contact ball bearings, sealed angular contact ball bearings, duplex angular contact ball bearings.
Find Further Information Here
Share