Angular Contact Ball Bearing - Outer ring guided brass cage

Specifically designed to match the tough operating conditions found in oil-free screw compressors, its high strength outer ring guided brass cage and improved accuracy allows it to reach extremely high speed ensuring a long running life while minimizing downtime and maintenance costs.
Condition Description
- High Accuracy
- High Load
- High Speed
- High Temperature
Industries
- Chemical and Pharmaceutical
- Pumps & Compressors
- Petrochemical
Product Features
- Special internal design (different contact angles available)
- Increased limiting speed
- High strength outer ring guided brass cage
- High dimensional and running accuracy (P5)
- Narrow axial clearances or preloads
Benefits
- Long life
- High speed capabilities
- Reduced heat generation, vibration and noise
20
BA
02
A
DF
CA25
P5
Share