Angular Contact Ball Bearings BMPC

BMPC Angular Contact Ball Bearings are designed specifically to meet the rigorous demands of centrifugal pumps. Their high-strength, machined-brass cage provides superior reliability in precision- manufactured bearings for the harshest of API 610 pump applications.
Condition Description
- High Load
- High Speed
Industries
- Pumps & Compressors
- Petrochemical
Product Features
- 40 degree contact angle
- Brass cage
- Universal design
- P6 accuracy
- Reduced axial clearance range
Benefits
- High contact angle to support higher axial loading and medium speeds
- Strong cage design for high reliability
- Higher accuracy for cooler running
- Specific axial clearance to avoid ball skidding
- Universal design for pairs or triplex arrangements
73
10
B
SU
A**
P6
Share