Angular Contact Ball Bearings - Wide Series ACBB for Machine Tool

NSK Wide Series Angular Contact Ball Bearings for Machine Tool main spindles has more space retention for grease, thus allowing both the amount of grease and the amount of prepacked grease to be higher than that in standard series. This increases grease life even though the run-in period is the same as that for a conventional bearings.
Condition Description
- Contamination
- High Accuracy
- Lubrication
Industries
- Aerospace
- Machine Tools
Product Features
- Increased internal space allows threefold increase in prepacked grease
- Sealed bearing for life time lubrication
- Standard outside and bore diameters
Benefits
- 1.7 x's increase in grease life compared to conventional open series
- No increase in initial run-in time compared to conventional bearings
- Prepacked grease facilitates easier handling & mounting
- Seals prevent contamination and grease leakage in vertically mounted applications
- Easily replaces standard outside and bore diameter (for 10 and 19 diameter series).
80
BNR
20
H
TYN
V1V
DBB
EL
P4
Share