Cylindrical Roller Bearings with L-PPS Cage - For Screw Compressors

L-PPS Cage bearings offer superior heat and wear resistance with high strength and chemical stability. This cage material, combined with an optimal internal design, provides a longer life for screw compressors- reducing unplanned maintenance and costly downtimes.
Condition Description
- Arduous Environments
- High Load
- High Temperature
- Lubrication
Industries
- Chemical and Pharmaceutical
- Pumps & Compressors
- Petrochemical
Product Features
- L-PPS cage
- Optimized internal design
- Rolling elements guided cage
Benefits
- Imporved resistance against heat and wear on the cage
- Good cage chemical stability even when exposed to oil, refrigerants or ammonia gas
- Increased load capacity due to an optimized internal design
- Improved lubricant flow
NU
310
E
T7
Share