Double Row Angular Contact Ball Bearing - High Capacity

NSK’s High Capacity Double Row Angular Contact Ball Bearings were designed especially for pumps. Due to their 30° contact angle, they can accommodate higher axial loads generating longer life, minimizing downtime and reducing maintenance costs.
Condition Description
- High Load
- High Speed
- High Temperature
Industries
- Fans and Blowers
- Pulp and Paper
- Petrochemical
- Quarrying, Mining & Construction
- Utilities
Product Features
- High axial load capacity with 30° contact angle
- Steel cage
- High dimensional and running accuracy (P6)
- Heat treatment to run up to 150°C
- Shielded or open design
Benefits
- Long life
- Improved axial load capacity
- Downsizing possibilities
3308
F
W1
ZZ
CG 5
P6
**
X26
Share