ELCOMP Bearings

ELCOMP Bearings for screw compressors offer superior resistance to oil, chemicals, gas and heat while providing significantly longer-life performance.
Condition Description
- Contamination
- Corrosive Environment
- High Load
- High Temperature
Industries
- Pumps & Compressors
- Power Transmission
Product Features
- Available as cylindrical roller bearings and angular contact ball bearings
- Rolling element guided cage
- NSK patented cage material: L-PPS linear polyphenylene sulphide- specifically developed for screw compressors
Benefits
- Increased dynamic and static load ratings
- Long-life – improved fatigue life
- Better oil flow due to cage material
- Enhanced durability
- Resistant to oil, chemical and gas in typical screw compressor applications
- Greater cage strength in elevated temperatures
- Extended preformance, reduced maintenance
73
10
B
EA
T7
SU
CNB
Share