Flanged Bearings for Gearboxes

Flanged Bearings with integrated shaft sealing are suited for use in oil-lubricated gearboxes (such as lifts, buses, etc.) With its simplified mounting the bearing unit provides significant reductions in cost against conventional bearings.
Condition Description
- Contamination
- High Load
- Lubrication
Industries
- Agriculture
- Fans and Blowers
- Pumps & Compressors
- Power Transmission
Product Features
- Improved seal performance with Rotary shaft seal
- Permanent grease lubrication throughout the life of the bearing
- Absorption of high axial loads in both directions
- Optimized operational clearance
Benefits
- Complete assembly for simple mounting
- Raceway integrated into the flange
- High-performance rotary shaft seal
- Flange tailored to specific customer needs
Share