Angular Contact Ball Bearings - High Performance

NSK’s High Performance Angular Contact Ball Bearings for industrial machinery & pumps are designed for easy handling, long-life, low vibration, & quiet running.
Condition Description
- High Load
- High Temperature
- Low Noise
- Vibration
Industries
- Fans and Blowers
- Pumps & Compressors
Product Features
- Optimized internal design
- High load rating – high tech polymers or brass machined cage
- Ball centered cage
- High dimensional and running accuracy
- Universal facing is standard
Benefits
- Extended Life
- High temperature capability.
- Polyamide up to 300°F
- PPS up to 374°F in continuous operation
- High reliability with internal design that improves lubricant flow
- Reduced heat generation ensuring longer life & reliability
- Reduced vibration & noise
- Easy handling & installation due to universal facing
72
10
B
EA
T85
SU
L
Share