NSKHPS Angular Contact Ball Bearings

NSKHPS Angular Contact Ball Bearings for industrial machinery specifically pump and compressor applications are designed for easy handling, long-life, low vibration and quiet running in application.This development supercedes the high performance angular contact ball bearings.
Condition Description
- High Load
- High Speed
- High Temperature
- Vibration
Industries
- Cement
- Ceramic
- Fans and Blowers
- Pumps & Compressors
- Material Handling
- Oil and Gas
- Pulp and Paper
- Quarrying, Mining & Construction
Product Features
- Optimized internal design
- High load ratings
- Increased limiting speed
- High tech ball guided cages (polymers or machined brass)
- High dimensional (P6) and running (P5) accuracy
- Narrow axial clearances or preloads
Benefits
- Long-life
- Cage material based on application:
- Machined brass for API pumps
- L-PPS for screw compressors
- Polyamide for standard applications
- Reduced heat generation, vibration & noise
- Universal facing for easy handling & installation
- Downsizing possibilities
72
08
B
EA
MR
SU
CNB
Share