NSKHPS Precision Angular Contact Ball Bearings (Standard Series)

The new range of NSKHPS Precision Angular Contact Ball Bearings extends bearing life by 15% compared to conventional bearings. In addition, grease life has been improved by 1.5x's that of open-type bearings.
Condition Description
- Contamination
- Fitting
- High Speed
- Low Friction
Industries
- Machine Tools
- Semiconductors
Product Features
- Available bore diameter from 30 mm to 100 mm
- Prepacked with grease provides easier handling
- TYN Type with ball-guided polyamide resin cage
- TR Type with outer-ring guided phenolic cage
Benefits
- up to 15% increase in bearing life
- Increased grease by 1.5x's
- Low friction
- Quiet running
- High speed performance
70
13
C
TYN
V1V
SU
L
P4
Share