Pulley Bearings

Pulley Bearings correspond in design to a sealed double-row angular contact bearing. The outer ring is reinforces based on their function as Pulley Bearings.
Condition Description
- Contamination
- Lubrication
Industries
- Food & Beverage
- Machine Tools
Product Features
- Shields ZR: sheet steel discs
- Seals RSR: made of nitrile rubber reinforced with an embedded steel disc
- Re-greasable through the inner ring
- Outer ring can be cylindrical or crowned
Benefits
- Contact seals provide protection against the ingress of dirt, reduce wear, noise, vibration and the danger of lubricant failure
- Accomodate radial and axial forces in both directions
- Transfer of tilting moment possible
- Other bearing variants available on request:
- Outer and inner ring: diameter, width, threads etc.
- Contour options: crowned, gothic etc.
- Special seals
Share