Ball Bearings - Ultra-Sealed Radial Insert BB - 2..-DLS Series

Ultra-Sealed Radial Insert Ball Bearings from the 2..-DLS series are available with a single- or double-lip seal made from extremely abrasion-resistant material. The seals are also protected by a sheet metal cover. Field test have shown that NSK bearings last several times longer than conventional standard insert bearings.
Condition Description
- Arduous Environments
- Contamination
- Lubrication
Industries
- Agriculture
- Cement
- Material Handling
- Pulp and Paper
- Woodworking
Product Features
- Heavy dust protection by sheet metal Cover
- Fine pollution protection by abrasion-resistant double-lip seal
- High quantity of grease compared to standard deep groove ball bearings
Benefits
- Multiple lifetimes compared to standard insert bearings at heavy contamination
- Further applications are chain wheels, tensioning roller, cultivation, tillage
- Basic design of 62 deep groove ball bearings with wide inner ring. Therefore no additional space is required
2
02
DL
S
Share