Creep-Free Bearings Series

Creep-Free Bearings are crucial for a wide range of equipment, particularly electric motors. Tensioned O-rings mounted in the bearing outer ring improve creep prevention under rotating loads. Creep-Free offers easy assemble with the possibility of reusable housings.
Condition Description
- Fitting
- High Load
Industries
- Domestic Appliances
- Electric Motors
- Pumps & Compressors
- Petrochemical
- Power Tools
Product Features
- O rings- Nitrile Rubber
- Compatible with ester oil
- Standard bearing sizes
- For use with loose housing fit
- Operating temperature –30°C to 120°C
Benefits
- Improved creep prevention
- Reusable housing – no reworking necessary
- Easy assembly and bearing replacement
- Cost reduction
6203
CX
ZZ
C3
NS7S
Share