Deep Groove Ball Bearings - High Temperature Sealed DGBB

This special range has been created to run in contaminated environments under high temperature. With high performance seals, these bearings increase equipment life and consequently support maintenance and downtime costs.
Condition Description
- Contamination
- High Speed
- High Temperature
Industries
- Automotive
- Chemical and Pharmaceutical
- Electric Motors
- Fans and Blowers
- Pumps & Compressors
- Petrochemical
- Power Transmission
Product Features
- Steel Cage
- Heat stabilized rings
- C3 Internal clearance
- High temperature grease
- Viton®* Seals
- "E" class (noise level)
Benefits
- High performance in contaminated environment
- Temperature stability
- Longer bearing life through superior seal performance
- Reduced noise level "E" class for electrical applications
6205
DDU7
C3
E
X26
Share