Deep Groove Ball Bearings - High Capacity HR Series

NSK's High Capacity Deep Groove Ball Bearings (HR Series) can dramatically improve machine life, through a significant increase dynamic load rating. This life improvement can help reduce maintenance costs.
Condition Description
- High Load
Industries
- Chemical and Pharmaceutical
- Electric Motors
- Food & Beverage
- Pumps & Compressors
- Petrochemical
- Power Generation
- Utilities
Product Features
- Higher load ratings ( 7% to 19% increase in dynamic load rating)
- Optimized internal design
- Steel cage
- Larger rolling elements
- Various sizes available with seals or shield closures
Benefits
- Longer life (22% to 68% increase in ISO L10 life)
- Interchangeable with the standard Deep Groove Ball Bearings
- Possibilities of downsizing
HR
6203
C3
Share