Deep Groove Ball Bearings with special heat treatment

These Deep Groove Ball Bearings were developed to perform in contaminated or difficult lubrication conditions. Specially treated bearing steel ensures the components last up to twice as long with contaminated lubricant as conventional Deep Groove Ball Bearings and up to 1.5 x's as long in clean conditions. Extended service life reduces maintenance and repair costs.
Condition Description
- Contamination
- Lubrication
Industries
- Pumps & Compressors
- Power Transmission
Product Features
- Same dimensions as standard bearings-easily interchangeable
- Specially heat treated bearing steel
- Results in significantly longer service life in both difficult (low viscosity and/or contamination) and normal conditions
Benefits
- Longer life
- Lower servicing and repair costs
6203
ZZ
C3
NS7S
UR
Share