Double Row Deep Groove Ball Bearings

NSK Double Row Groove Ball Bearings are equipped with various different characteristics depending on individual customer requirements. Whether it be the adaptation of a standard bearing or a completely new development of the bearing – every solution is implemented with NSK quality.
Condition Description
- High Load
- High Temperature
Industries
- Power Transmission
Product Features
- Design and function parallel to a pair of single-row deep groove ball bearings
- Excellent properties at higher temperatures
- Low noise
- Special materials available
- Heavy-duty spring pin to prevent rotation in gearbox housings
Benefits
- Higher load rating compared to single-row deep groove ball bearings
- Other bearing variants available:
- Outer and inner ring: diameter, width, threads etc.
- Contour options: crowned, gothic etc.
- Special seals
Share