NSKHPS Deep Groove Ball Bearings

The new range NSKHPS Deep Groove Ball Bearings offer a wide range of sizes with a high versitality for numerous general-purpose applications. NSKHPS offers a 15% increase in bearing life compared to conventional bearings.
Condition Description
- High Accuracy
- High Speed
Industries
- Electric Motors
- Fans and Blowers
- Pumps & Compressors
- Semiconductors
- Steel & Metals
Product Features
- Improved material cleanliness
- 15% increase in bearing life
- Open, sealed or shielded options available
Benefits
- 15% increase in limiting speed
- Improved running accuracy
63
03
ZZ
CM
&
NS7S
Share