Single-Direction Thrust Ball Bearings

Single-direction thrust ball bearings are comprised of two bearing washers (a shaft washer and a housing washer) and a single cage containing the balls. They can sustain axial loads in one direction.
Condition Description
- Compact Environment
- High Accuracy
- Low Noise
- Reversing Rotation
Industries
- Packaging
- Rubber and Plastics
- Utilities
Product Features
- Specialised design: The cage contains the balls while the grooved aligning seat washer guides them
- Support axial loads in one direction
Benefits
- Absorption of axial loads from one direction
- High accuracy
- The installation of the bearing parts can be done separately
53
2
05
M
U
Share