Mood 3 Products

Thrust Ball Bearings - Products

Single-Direction Thrust Ball Bearings

Single-direction thrust ball bearings are comprised of two bearing washers (a shaft washer and a housing washer) and a single cage containing the balls. They can sustain axial loads in one direction. >>

Double-Direction Thrust Ball Bearings

These bearings use three washers, with two cages containing the balls. This shaft washer is sandwiched between the two cages, allowing the bearing to take axial loads in both directions. >>