Agri Disc Hub

NSK's Customized Flanged Bearing Units with integrated shaft sealing and 40 ° contact angle are specifically designed for maintenance free operation with exact fit for the demands of agricultural use.
Condition Description
- Contamination
- Corrosive Environment
- High Load
- Lubrication
Industries
- Agriculture
Product Features
- Optimized interior design
- Angular Contact Ball Bearings with split inner ring
- Higher 40° contact angle
Benefits
- Long-life
- Easy mounting
- Higher contact angle for higher axial load
- Optimized seal
- Flanged bearing fitted to customer's requirement
AHU
28
117
A
-
01
Share