Flanged Bearing Unit for cultivators in sowing systems

Developed from an existing design to meet a customer’s specific requirement for higher load capability, this Flanged Bearing Unit has a special seal and an outboard/outer facing flinger, for use in dusty and soily conditions, enabling different crops to be cultivated and sown in a single operation.
Condition Description
- Contamination
- High Load
- Lubrication
Industries
- Agriculture
Product Features
- 30% increase in load rating
- Improved sealing due to:
- Tight-fitting triple-lip seal
- Additional flinger
Benefits
- Easy to assemble. Bearing supplied complete with housing:
- Flanged ball bearing unit
- Flanged bearing tailored to customer’s requirement
- Lifelong lubrication
Share