Long-life Pinion Shaft with cage and roller assembly

Planetary gears in swing/travel reduction gears for construction and mining machinery are used in severe lubrication conditions where abrasion powder from gears and other foreign material can contaminate the lubricant. NSK's Long-life Pinion Shaft with Cage and Roller Assembly (especially for Hydraulic Excavators) provides a superior service life (increase more than twice), offers greater reliability and improved surface fatigue strength.
Condition Description
- Contamination
- High Load
- High Speed
- Lubrication
Industries
- Construction
- Quarrying, Mining & Construction
Product Features
- Long-life technology
- Compact and lightweight
- Special heat treatment applied to shaft and rollers
- Mirror-smooth finish on shaft & rollers ensures adequate oil film thickness
- Corresponding Size: Shaft diameter up to 36mm, shaft length up to 100mm
- Corresponding Size: Inscribed circle diameter up to 36mm
Benefits
- Improved oil thickness on pinion shaft and rollers reduces fatigue flaking and increases resistance to contamination
- Special heat treatment combats surface fatigue
- Service life more than twice that of conventional bearings
- Improves time between maintenance intervals
- Compact size enables downsizing
* Inform NSK of preferred size for simultaneous delivery of shaft with assembly.
Share