Mood 3 Products

Product Data Page List

Self-Lube® Units

A versatile range of housings and inserts, suitable for a wide range of industrial applications.  >>

Self-Lube® Inserts with Flinger Seals

Especially designed to provide the insert with additional protection from external contaminants.  >>

Silver-Lube®

A range of corrosion resistant bearing units.  >>

Stainless Steel Housings with Molded-Oil inserts

>>

Life-Lube

Molded Oil inserts with Silver-Lube® housing.  >>

Triple-Lip Sealed Inserts

Sealed inserts are perfect for applications where bearings are exposed to heavy dust and water contamination.  >>

Self-Lube® HLT Inserts

These inserts provide opportunities to reduce maintenance, downtime and replacement costs in operation at extreme temperatures.  >>