Self-Lube® - HLT Inserts

Self-Lube® HLT Inserts offer extreme performance extreme temperatures which help to reduce maintenance, downtime and replacement costs.
Condition Description
- High Temperature
Industries
- Fans and Blowers
- Food & Beverage
- Material Handling
- Packaging
- Utilities
Product Features
- Special internal geometry; C5 internal clearance
- High performance Klueber grease
- Durable silicone rubber seals
- Steel cage material
- Interchangeable with standard Self-Lube® inserts
Benefits
- High performance grease in extreme temperatures ( –40°C and +180°C)
- Efficient sealing and protection at extreme temperatures (–40°C and +180°C).
- Steel cage and special internal features designed to function at temperature extremes
- Increase radial clearance (C5) between balls and raceways to help prevent radial pre-load
Share