Triple-Lip Sealed Inserts

NSK’s Triple-Lip Sealed Inserts are ideal for applications where bearings are exposed to heavy contaminants such as dust and water.
Condition Description
- Contamination
- Corrosive Environment
Industries
- Chemical and Pharmaceutical
- Construction
- Food & Beverage
- Material Handling
- Packaging
- Textile and Leather
- Utilities
Product Features
- Nitrile rubber triple lip bonded to protective pressed steel shield
- Both setscrew and eccentric locking collar insert options available
- Large size range including imperial options
- Interchangeable with standard items
Benefits
- Seal performance increases bearing life
- Extended relubrication intervals-reducing maintenance costs and increasing productivity
- Simple implementation
- Mounting on the shaft with balled setscrew,provides greater resistance to loosening
Share