Transmission Bearings with Retainer Plate

NSK bearings with Retainer Plate allow an optimal assembly in the vehicle transmission. A perfect alignment between the plate holes and the gearbox housing is ensured through the rotation of the plate on the bearing outer ring. This higly developed clip mechanism enables a smoother rotation over conventional products using staking technology.
Condition Description
Industries
Product Features
- Plate is retained on the bearing utilizing a special clip mechanism and a snap ring
- Retainer plates are available in various shapes and number of holes, depending on the application design and specifications
Benefits
- Rotation of the plate on the bearing outer ring to allow the alignment between the plate holes and the gearbox housing
- Smoother rotation of the bearing on the plate than with products using staking technology
- Withstands cyclic axial loads generated by the gear meshes
- Insertion of the bolts from the rear of the gearbox housing
TM305a4(…)
+
X582-5
Share