Cylindrical Roller Bearing Units - Long-Life Split CRB Units

Long-Life Split Cylindrical Roller Bearing Units for segmented drive rolls in continuous casting machines offer a longer service life by twofold with increased bearing capacity.
Condition Description
- Contamination
- High Load
- Lubrication
- Misalignment
Industries
- Steel & Metals
Product Features
- Special seal configuration
- Longer cylindrical rollers by as much as 30%
- Newly designed labyrinth ring
- Improved load rating capacity
Benefits
- Reduces misalignment of continuous casting rolls
- Service life increased by twofold with bearing capacity increase
- Enhanced sealing prevents grease leakage
- Special seal configuration incorporates a main lip and an auxiliary lip.
- Prevention of intrusion of water and iron oxide particles
- Option: oil air lubrication:
- Oil-Air lubricating performance improved
- Specially designed labyrinth ring has a non-contact sealing structure
- Pressure inside the chock and retention of initial oil are well maintained
100
RCPH
PHR
181
Share