Cylindrical Roller Bearing - Outer ring guided brass cage

Single Row Cylindrical Roller Bearing have been designed to meet the tough operating conditions found in oil-free screw compressors. Due to its high strength outer ring guided brass cage with improved accuracy, it can reach extremely high speeds ensuring a long running life while minizing downtime and maintenance costs.
Condition Description
- High Accuracy
- High Load
- High Speed
- High Temperature
Industries
- Chemical and Pharmaceutical
- Pumps & Compressors
- Petrochemical
Product Features
- Improved internal design
- Higher load ratings
- Increased limiting speed
- High strength outer ring guided brass cage
- High dimensional and running accuracy (P6, P5)
Benefits
- Long life
- High speed capabilities
- Reduced heat generation, vibration and noise
NU
308
E
MM
C3
P6
Share