Cylindrical Roller Bearings - Full Complement CRB for Crane Sheaves

Full Complement Cylindrical Roller Bearings for Crane Sheaves feature high performance seals, a highly corrosion resistant phosphate coating and overall fewer parts to improve cost performance.
Condition Description
- Contamination
- High Load
- High Speed
- Lubrication
Industries
- Construction
- Material Handling
- Quarrying, Mining & Construction
- Steel & Metals
Product Features
- Improved contact seals
- High load rating
- Highly corrosion resistant phosphate coating
- Easier re-lubrication.
- Re-lubrication holes inner and outer
- Bearings pre-greased with Lithium grease
Benefits
- Contact seals prevent ingress of foreign particles or water.
- Increased radial and axial capability.
- Re-lubrication holes for easy maintenance & grease replenishment.
- Can be used in external environments due to coating.
- Snap ring can be applied to the outer ring.
RS-50xx
DS
E7
NA
S5
C3
Share