Cylindrical Roller Bearings - EM Series

NSK’s EM Series Cylindrical Roller Bearings feature high load ratings, quiet running with precision machined tough one-piece cage, ideal for all industrial applications.
Condition Description
- High Accuracy
- High Load
- Low Noise
- Vibration
Industries
- Construction
- Fans and Blowers
- Machine Tools
- Material Handling
- Pulp and Paper
- Petrochemical
- Power Transmission
- Quarrying, Mining & Construction
- Steel & Metals
- Utilities
- Wind Turbines
Product Features
- Extra capacity internal design
- High strength and wear resistant machined brass cage
- Special cage pocket profiling gives accurate roller guidance
- Large cage pocket corners relieve stress concentrations on the cage
- Reduced generation of edge loading due to special roller crowning
- ISO compliant dimensions
Benefits
- Up to twice the bearing life.
- High cage strength gives good performance in vibrating equipment.
- Improved grease & oil flow in cage pockets.
- Quiet running low noise operation.
- 30% higher load rating compared with conventional bearings.
Share