Cylindrical Roller Bearings - Four Row CRB with Stud-Type Cage

Four Row Cylindrical Roller Bearings with a Stud-Type Cage are designed to prevent cracking of rollers generated by extremely heavy rolling loads.
Condition Description
- High Load
Industries
- Steel & Metals
Product Features
- Stud-type cage with solid rollers
- High-load capacity
- Higher rotational accuracy
- NSK’s special-engineered steel STF or WTF™ available
Benefits
- Solid-type rollers help prevent roller cracking
- Better reliability under extreme operating conditions
Share