NUB Series Cylindrical Roller Bearings

NSK has developed the NUB series of cylindrical roller bearings in order to meet the requirements of steel making equipment and continuous-casting machines. The optimised design can reduce the total cost of ownership for continuous casting machine guide rolls.
Condition Description
- Compact Environment
- Contamination
- High Load
- High Temperature
Industries
- Steel & Metals
Product Features
- High capacity through optimized design
- Reduced internal differential sliding friction
- Allows for simultaneous shaft thermal expansion and bending
- Non-separable design
Benefits
- Three times longer life time
- Improved machine productivity and reliability
- Reduced maintenance costs
120
NUB
40
V
C4
Share