NSKHPS Large Cylindrical Roller Bearings

NSK has further developed its NSKHPS range to include large Cylindrical Roller Bearings (OD 180-400mm).
HPS CRB's achieved 2x's longer fatigue life with 23% higher basic load rating compared to conventional products. The permissible misalignment is 4’ which is 2x's larger than conventional.
Condition Description
- High Load
Industries
- Pulp and Paper
- Steel & Metals
Product Features
- High reliability
- High performance
Benefits
- 2x's longer fatigue life
- 23% higher basic load rating
- Permissible misalignment is 4
NU3
08
EM
C3
Share