Needle Roller Bearings
Overview

Needle Roller Bearings are classified as either radial or thrust depending on the direction of the load they support. Needle bearing rollers are three to ten times longer than their diameter and exhibit a relatively large radial load capability.
Applications that utilize Needle Roller Bearings include automotive transmissions or A/C compressors.
Product Features and Benefits:
- Range includes solid, drawn cup or cage and roller options
- High quality ultra clean steel extends bearing life by up to 80%
NSK range of Needle Roller Bearings include: Thrust needle roller bearing, drawn-cup needle roller bearings and more.
Share