Integrated bearing assemblies

Integrated Bearing Assemblies for vibratory screen manufacturers offer high strength housings with a vibratory specifc bearings to reduce the need for in-house design and sub-assembly. Due to the ease of assembly and installation benefits help reduce costs for screen manfacturers.
Condition Description
- Corrosive Environment
- High Load
- Low Noise
- Lubrication
- Vibration
Industries
- Agriculture
- Construction
- Quarrying, Mining & Construction
Product Features
- Customized housings
- High strength SG iron housing
- Vibratory specification bearings - CAM-VS
- Labyrinth & contact seals
- Pre-greased and ready to fit with bearing location features
Benefits
- Integrated assembly reduces need to re-work designs in-house
- Vibration and noise level reduced 50-60%
- Increased fatigue strength against vibration and shock loads, wear and corrosion
- Installation ease and benefits reduce manufacturers in-house costs
- Potential for re-grease
SX
162
Share