Spherical Roller Bearings - CAM Cage

Specifically engineered to withstand the tough working environments of heavy industry, Spherical Roller Bearings with CAM cage are designed with a precision-machined solid brass cage. Highly resistant to heavy or shock loading they are designed for high speed performance and low operating temperature rise.
Condition Description
- High Load
- Misalignment
Industries
- Fans and Blowers
- Pumps & Compressors
- Material Handling
- Pulp and Paper
- Power Generation
- Power Transmission
- Quarrying, Mining & Construction
- Steel & Metals
Product Features
- Precision machined tough solid brass cage with contoured roller pockets
- Symmetric rollers lead to even load distribution along the roller length and to an extended load rating
- Self aligning ability with floating guide ring to optimize the roller guidance and avoid board breakdown
- Controlled roller skew
- Outer diameter up to 2500 mm
- ISO standard dimensions
- Tapered bore available
Benefits
- High dynamic and static load ratings
- Resistant to heavy or shock loading
- High speed performance with low operating temperature rise
- Better roller guidance
- Smooth running
240
710
CAM
E4
C3
Share