Design Features
- Manufactured with high purity steel for superior fatigue strength
- Next-generation, roller-guided machined brass cage eliminates the need for a center guide ring
- Optimized internal design packs in more rollers of larger size for a significant increase in load capacity and bearing fatigue life
- Advanced raceway surface finishing for durability and wear resistance
- With cylindrical and tapered bores
- Radial internal clearances C2, C-normal, C3, C4 and C5
- Dimension series 222 and 223
- For shaft diameters ranging from 40 to 130 mm
Operating Benefits
- Newly optimized guide ring-free cage design reduces sliding friction and wear
- Higher load capacities derived from a larger complement of larger-sized rollers
- Higher limiting speeds are achievable, even greater than comparable steel cage designs
- High temperature dimensional stability: up to 200° C
- Downsizing potential with no machine capacity loss
Fields of Application including
- Concrete and cement
- Conveyors and material handling
- Gearbox and drives
- Mining and construction machinery
- Oil and gas
- Paper making machinery
- Pumps and compressors
- Steel making machinery
Technical Tools
eStore & Online Catalog
*To order online, you must have a registered account.
Share