Mood 3 Products

Spherical Roller Bearings - Products

NSKHPS Series Roller Bearings

NSKHPS series or high performance standard uses state of the art material technology bearings, offering high speed & load ratings.  >>

Spherical Roller Bearing with ECA Brass Cage

New series of SRB's with a brass cage to aim for productivity increase with interchangeable part. This SRB with a roller guided cage enables a load capacity well beyond competitors products.  >>

Spherical Roller Bearing - Detachable Seal

NSK has developped the first detachable seal for SRB's. These bearings achieve long life and have excellent sealing performance. >>

Spherical Roller Bearings with CAM cage

Spherical roller bearings with CAM cage are designed with a precision-machined tough solid brass cage.  >>

Long-life-Vibrating Screen Roller Bearings

Long-life-Vibrating screen series are engineered specifically to withstand hard working environments & frequent vibration.  >>

Integrated Bearing Assemblies

Bespoke housings for vibratory screen manufacturers.  >>

SWR Series Roller Bearings

This type of spherical roller bearings provide solutions to challenges in continuous casting guide rolls.  >>

TL Series Roller Bearings

Specifically designed for dryer rolls in papermaking machinery operating under extremely high temperature conditions.  >>

 

Sealed Spherical Roller Bearings

Promoting a clean working enviroment, these bearings offer long-life performance & reliability under harsh & contaminated conditions.  >>

Quiet & low-vibration series

Specifically designed for elevators.  >>

Triple Ring Bearings

Triple ring bearings, two different types of inner/outer bearing combinations. Especially for papermaking machinery.  >>

 

Ultra-Large split bearings

Ultra-large split bearings for BOF's & Converters making maintenance & bearing changes less time consuming.  >>