Spherical Roller Bearings - Quiet & Low-Vibration Series

NSK's Quiet & Low-Vibration Series of Spherical Roller Bearings, specifically designed for Elevators
Condition Description
- Low Noise
- Vibration
Industries
- Material Handling
Product Features
- Reduced bearing clearance range
- High accuracy rollers
- Improved out-of-roundness of the inner and outer ring
- Improved surface roughness of the inner and outer ring raceways
Benefits
- Rotational noise reduced significantly in comparison with conventional bearings
- Optimization of the bearing’s internal clearance reduces noise
- Quieter bearing that operates with less vibration
Share