Sealed Spherical Roller Bearings

With a highly effective contact seal and pre-lubricated with long-life grease, NSK sealed spherical roller bearings deliver uncompromising high-capacity performance under a storm of debris and water contamination, even under extremely high operating temperatures.

NSKHPS Spherical Roller Bearings

Design Features

  • Manufactured with high purity steel for superior fatigue strength
  • Optimized, high-capacity internal design
  • Highly effective contact seal
  • Pre-lubricated with specially formulated long-life grease
  • With wear-resistant surface hardened pressed steel cages
  • Advanced raceway surface finishing for durability and wear resistance

Operating Benefits

  • Longer bearing operating life achieved in water and particle contaminated environments
  • Reduces maintenance costs and grease consumption
  • Promotes a cleaner working environment

Fields of Application including

  • Conveyors and material handling
  • Food & beverage processing
  • Gearbox and drives
  • Paper making machinery
  • Steel making machinery