Tough and Long Life (TL) Spherical Roller Bearings

NSK’s TL spherical roller bearings deliver high strength resistance to hoop stress and inner ring cracking that frequently occurs due to rapid temperature rise in paper machine dryer cylinders. Through advanced material and carbonitriding technologies, bearing failure incidents, machine downtime and maintenance costs are significantly reduced.

Tough and Long Life (TL) Spherical Roller Bearings

Design Features

  • Optimized, high-capacity internal design
  • Inner rings manufactured with proprietary TL alloy composition and carbonitriding process
  • With cylindrical and tapered bore
  • With heavy-duty machined brass cage; pressed steel cages with wear-resistant surface treatment utilized for a limited range, or available on request
  • Radial internal clearances C-normal, C3, C4 and C5
  • Dimension series 222, 223, 230, 231, 232, 239, 240 and 241
  • For shaft diameters ranging from 40 to 1000 mm

Operating Benefits

  • Optimized bearing load distribution with Finite Element Method (FEM) analysis
  • High-capacity design supports wide web widths
  • Tapped holes on both sides of middle ring simplifies mounting / connection to drive