Design Features
- Manufactured from ultra-clean steel for optimal fatigue strength and longer life
- Optimized, high-capacity internal design
- Outer rings manufactured with proprietary SWR alloy composition and carbonitriding process
- With wear-resistant surface treated pressed steel and/or heavy-duty machined brass cages
- Radial internal clearances C-normal, C3 and C4
- Dimension series 213, 222, 223, 230, 231, 232, 240 and 241
- For shaft diameters ranging from 40 to 240 mm; additional series / sizes are available on request
Operating Benefits
- Superior wear resistance – 3 times that of conventional bearing steel
- Improved flaking life property – 5 times that of conventional bearing steel
- Higher toughness of material core (prevention of crack damage) – 5 times that of conventional bearing steel
- Improved bearing durability extends segment roll operation, reducing maintenance costs and preventing unplanned downtime
Fields of Application including
- Steel making machinery
Share