NSK triple ring bearings are designed exclusively for driven end of controlled crown rolls in presses and colanders of paper making machines, supporting constant pressure distribution and consistent paper thickness with high-accuracy, high-capacity and long-life performance.

Triple Ring Bearings

Design Features

  • Special design high-capacity multi-ring bearing consisting of 2 roller / cage assemblies separated by a driven middle ring
  • Manufactured from long-life vacuum melted, carburized steel
  • Special dimensional tolerances and rotational accuracy
  • Heavy-duty, precision machined one-piece brass cage
  • With lubrication groove and holes on inner and outer rings
  • 2SL type: with spherical inner and outer roller / cage assemblies
  • 2PSL: with cylindrical inner and spherical outer roller / cage assemblies
  • For shaft diameters ranging from 180 to 380 mm

Operating Benefits

  • Optimized bearing load distribution with Finite Element Method (FEM) analysis
  • High-capacity design supports wide web widths
  • Tapped holes on both sides of middle ring simplifies mounting / connection to drive

Fields of Application including

  • Paper making machinery