Ultra-Large Split Bearings for BOF's & Converters

Typical bearings for BOF's and Converters can't be replaced without the complex removal of the bull gear. Therefore large production losses can occur if there is a sudden need for replacement due to bearing failures. NSK's design structure with split bearings ensures that any bearing replacement is not time consuming (work load reduced by approximately 35% against standard bearings) and facilitates a reductionin overall maintenance costs.
Condition Description
- High Load
- High Speed
- High Temperature
Industries
- Steel & Metals
Product Features
- Ultra-large spherical roller bearings: outer ring, inner ring, roller, cage and fastening ring
- Seal sliding surface integrated by a fastening ring
Benefits
- Ability to replace bearings without removing the bull gear
- Reduced maintenance time - by 35% compared to standard bearings with bore 1200mm and 1400mm
- Reduced maintenance costs
- Reduction in downtime and production losses
950
SLPT
14
51
Share