Design Features
- Special design ultra-large split spherical roller bearing
- Inner and outer rings and roller / cage assembly are perfectly split, with the bearing ring halves held together with fastening screws
- Includes split fastening rings with a contact-type sealing surface
- Fastening ring is also used as a seal sliding surface
Operating Benefits
- Simplified, faster installation with split design
- Split bearings can be replaced without extensive dismantling, reducing maintenance time and costs
- Reduced downtime mitigates production loss in downstream processes
Fields of Application including
- Steel & Metals
Technical Tools
eStore & Online Catalog
*To order online, you must have a registered account.
Share